IESNA:LM-63-2002
[TEST]P646694
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2301-905-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]3/20/2023
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123RDRP-S775D830-X4F0-XX-UDD-G-W
[LUMINAIRE]DEFINE 3 REGRESSED DIRECT RECESSED WITH WALL GRAZE FLUSH OPTIC
[MORE]STANDARD LIGHT ENGINE
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3046
TILT=NONE
1 -1 1 37 25 1 1 4 0.223333 0
1 1 26
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 10 20 22.5 30 40 45 50 60 67.5
70 80 90 100 110 112.5 120 130 135 140
150 157.5 160 170 180
2298.9 2547.7 2719.2 2666.5 2435.5 2058.5 1644.7 1350.7 1113.1 929.3
818.1 742.7 680.5 632.4 591 543.8 504.3 464.7 420.4 383.6
346.9 312 279.9 249.8 218.7 196 170.6 144.2 112.2 91.4
74.5 59.4 45.2 33 20.7 9.4 0
2298.9 2531.7 2721.1 2696.6 2433.6 2061.3 1690.9 1370.5 1131.1 964.2
834.2 747.4 689 637.2 591.9 550.4 509.9 468.4 429.8 388.3
348.7 316.7 282.8 253.5 223.4 197 173.4 147 112.2 92.4
75.4 60.3 46.2 33 20.7 8.5 0
2298.9 2527 2716.4 2702.3 2467.6 2172.6 1789.9 1465.7 1199.9 1010.4
873.7 776.7 711.6 656 606.1 560.8 522.2 480.7 443 399.6
359.1 327.1 290.3 259.2 230 202.6 176.3 151.7 119.7 93.3
76.3 61.3 47.1 33 21.7 9.4 0
2298.9 2521.3 2712.6 2708.9 2494.9 2172.6 1810.6 1493 1220.6 1042.5
888.8 789.9 714.4 661.7 613.6 567.4 525 486.4 445.8 404.4
365.7 331.8 296 263.9 231.9 205.5 178.1 153.6 123.5 93.3
77.3 61.3 47.1 33.9 21.7 9.4 0
2298.9 2511.9 2696.6 2717.4 2568.4 2267.8 1933.2 1601.4 1329.9 1104.7
964.2 835.1 754 687.1 636.2 587.2 542.9 506.1 464.7 426
382.7 343.1 309.2 276.2 243.2 212.1 183.8 158.3 131 99.9
78.2 63.2 48.1 34.9 21.7 9.4 0
2298.9 2477.9 2655.1 2707.9 2620.3 2399.7 2110.4 1802.1 1521.3 1299.8
1093.3 954.8 838.9 754 691.8 632.4 584.4 539.1 498.6 456.2
417.5 378.9 340.3 303.5 267.7 231.9 200.8 169.7 139.5 114
82.9 65 50 34.9 22.6 10.4 0
2298.9 2439.3 2626.9 2697.6 2639.1 2484.5 2216.9 1949.2 1654.2 1413.8
1224.4 1049.1 919.9 820 732.4 669.2 614.5 566.5 519.3 477.9
438.3 397.8 359.1 322.3 284.6 249.8 214 181 148 118.8
90.5 66.9 50.9 36.8 21.7 10.4 0
2298.9 2443.1 2609.9 2691 2666.5 2542 2335.6 2092.4 1808.7 1561.8
1354.4 1169.7 1031.1 901.1 800.2 722 661.7 603.2 553.3 507.1
464.7 425.1 382.7 345.9 305.4 269.6 229 196 161.2 127.2
98 70.7 52.8 36.8 22.6 10.4 0
2298.9 2438.4 2574.1 2661.7 2691 2647.6 2540.2 2379 2183.9 1957.7
1756.9 1552.4 1373.3 1207.4 1074.5 952 846.4 762.5 687.1 622.1
562.7 506.1 457.1 410.9 363.8 321.4 279.9 238.5 197.9 156.5
119.7 85.8 57.5 39.6 23.6 10.4 0
2298.9 2409.1 2519.4 2602.4 2649.5 2650.4 2604.2 2513.8 2390.3 2251.7
2078.3 1900.2 1727.7 1547.7 1398.7 1257.4 1121.6 1001 896.4 801.2
723.9 644.7 572.1 506.1 444.9 385.5 335.5 285.6 238.5 195.1
148 106.5 71.6 43.4 24.5 11.3 0
2298.9 2393.1 2502.5 2575 2619.3 2632.5 2600.5 2538.3 2433.6 2302.6
2167.8 2004.8 1835.1 1671.1 1507.1 1358.2 1224.4 1101.8 985.9 888.8
785.1 706 625.8 547.6 481.6 415.7 356.3 304.4 252.6 207.4
159.3 115.9 76.3 46.2 26.4 11.3 0
2298.9 2348.8 2395 2432.7 2459.1 2469.5 2465.7 2440.2 2397.8 2339.4
2250.8 2155.6 2045.3 1915.2 1780.5 1648.5 1509 1362.9 1226.2 1104.7
979.3 862.4 759.7 654.1 567.4 485.4 410.9 341.2 278.1 227.2
176.3 134.8 96.1 62.2 33.9 13.2 0
2298.9 2315.8 2304.5 2291.3 2266.8 2235.7 2199.9 2149 2097.2 2035.9
1962.4 1891.7 1803.1 1706 1608.9 1505.2 1386.5 1281.9 1162.2 1045.3
930.3 824.7 722 636.2 546.7 470.3 397.8 333.7 280.9 226.2
180 136.7 99 66 37.7 17.9 0
2298.9 2260.2 2189.5 2121.7 2038.7 1955.8 1870.9 1778.6 1697.5 1598.6
1509 1419.5 1334.6 1255.5 1168.8 1091.5 1016.1 946.3 872.8 805.9
732.4 672 603.2 537.2 476 416.6 357.2 302.6 252.6 209.2
164 129.1 91.4 62.2 35.8 15.1 0
2298.9 2225.3 2093.4 1976.5 1851.2 1721.1 1601.4 1485.4 1379.9 1275.3
1187.6 1099 1020.8 945.4 875.6 814.4 756.9 706 652.2 605.1
558.9 514.6 464.7 423.2 378 335.5 292.2 251.7 214.9 175.3
145.2 111.2 80.1 50 29.2 12.3 0
2298.9 2212.1 2070.8 1934.1 1790.8 1668.3 1535.4 1422.3 1308.2 1213.1
1125.4 1040.6 964.2 892.6 827.6 771 716.3 668.3 622.1 575
530.7 488.2 444.9 404.4 360.1 320.5 279.9 242.2 204.5 167.8
137.6 104.6 74.5 47.1 27.3 12.3 0
2298.9 2171.6 2000.1 1827.6 1666.4 1520.3 1385.5 1267.7 1160.3 1064.1
977.4 899.2 836 781.4 733.3 685.2 642.8 601.3 559.9 519.3
476 439.2 398.7 358.2 321.4 282.8 246.9 213 181 148.9
118.8 88.6 61.3 40.5 25.4 12.3 0
2298.9 2133 1908.6 1710.7 1525 1381.8 1238.5 1118.8 1019.8 929.3
859.6 804.9 757.8 714.4 672 627.7 587.2 546.7 507.1 467.5
426 388.3 353.5 317.6 281.8 247.9 214.9 184.7 156.5 130.1
100.9 74.5 53.7 38.6 24.5 12.3 0
2298.9 2100.9 1869.1 1658.9 1462.8 1317.7 1178.2 1063.2 960.5 881.3
827.6 780.4 735.2 689.9 648.5 607.9 569.3 527.8 488.2 447.7
412.8 375.1 336.5 304.4 268.6 235.6 201.7 174.4 148 124.4
93.3 70.7 52.8 38.6 23.6 12.3 0
2298.9 2084.9 1817.2 1619.3 1426.1 1263 1127.3 1017.9 920.9 857.7
804 759.7 718.2 675.8 633.4 593.8 550.4 511.8 470.3 434.5
397.8 361 325.2 290.3 255.4 222.4 193.2 169.7 142.3 117.8
86.7 67.9 51.8 37.7 23.6 12.3 0
2298.9 2083 1796.5 1557.1 1354.4 1198 1062.2 954.8 886.9 830.4
786.1 737.1 693.7 652.2 609.8 569.3 528.8 486.4 448.7 417.5
377 343.1 304.4 267.7 233.8 208.3 186.6 162.1 135.7 104.6
82 65 50 36.8 23.6 12.3 0
2298.9 2053.8 1772 1520.3 1325.2 1169.7 1025.5 926.5 866.2 815.3
770.1 722.9 679.6 638.1 595.7 552.3 511.8 478.8 441.1 406.2
368.5 330.8 289.4 252.6 227.2 203.6 181.9 158.3 128.2 96.1
79.2 64.1 49 35.8 23.6 12.3 0
2298.9 2047.2 1765.4 1509 1320.5 1150.8 1015.1 925.6 859.6 809.6
765.3 720.1 677.7 633.4 591 549.5 510.9 476 439.2 404.4
367.6 323.3 283.7 250.7 225.3 202.6 181.9 156.5 125.4 95.2
79.2 64.1 49 35.8 23.6 11.3 0
2298.9 2037.8 1736.2 1496.8 1282.8 1116 990.6 908.6 847.3 800.2
751.2 707.8 667.3 621.1 583.4 540.1 506.1 467.5 430.7 396.8
357.2 313.9 273.3 246 222.4 199.8 179.1 150.8 116.9 94.3
77.3 62.2 48.1 35.8 22.6 11.3 0
2298.9 2034 1729.6 1456.2 1265.8 1110.3 982.1 898.2 839.8 794.6
746.5 703.1 660.7 617.4 579.7 534.4 503.3 466.6 428.9 395.9
349.7 307.3 267.7 243.2 220.6 199.8 176.3 149.9 115.9 92.4
77.3 62.2 49 34.9 22.6 11.3 0
